HUBBELL POWER SYSTEMS
T0790206

FULL ROUND, HEART-SHAPED, YELLOW GUY-MARKER, 7ft LENGTH, with HELICAL PIGTAIL STRAND ATTACHMENT

Brand: Chance

Catalog ID: 84FRPMYEL

Guy markers add visibility to guy wires for public safety.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1-1/2" dia. heart-shaped profile
  • Accomodates strand diameters of 3/16" to 1/2"
  • Includes black stabilized nylon zip tie
  • Extruded polyethylene material

General

Catalog Number

84FRPMYEL

EU RoHS Indicator

No

Material

Polyethylene

Type

Guy Marker

UPC

096359074892

Dimensions

Distance From Pole

N/A

Length

84 in

Weight

1.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

625