HUBBELL POWER SYSTEMS
FULL ROUND, HEART-SHAPED, YELLOW GUY-MARKER, 8ft LENGTH
Image of T0790206 FULL ROUND, HEART-SHAPED, YELLOW GUY-MARKER, 8ft LENGTH

FULL ROUND, HEART-SHAPED, YELLOW GUY-MARKER, 8ft LENGTH

Brand: Chance

Catalog ID: T0790206

Guy markers add visibility to guy wires for public safety.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1-1/2" dia. heart-shaped profile
  • Accomodates strand diameters of 3/16" to 1/2"
  • Includes two black stabilized nylon zip ties
  • Extruded polyethylene material

General

Catalog Number

T0790206

EU RoHS Indicator

No

Material

Polyethylene

Type

Guy Marker

UPC

096359054443

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

1.41 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

400