HUBBELL POWER SYSTEMS
Image of WHECA0001X Fully Enclosed Cutout-12kV

Fully Enclosed Cutout-12kV

Brand: Hubbell Power Systems

Catalog ID: WHECA0001X

10kV-Fully Enclosed Cutout, Rated Current 50A/100A

  • Porcelain insulator
  • Rated voltage 12kV
  • Rated current 50A/100A
  • BIL 85kV
  • Creep distance 372mm
  • Standard IEC60282-2

General

Application

Outdoor

Catalog Number

WHECA0001X

Type

Cutout

Electrical Ratings

Voltage Rating

12 kV