
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4033284
Catalog Number
C4033284
Style
Fuse Grappler Tool
UPC
096359294559
Dimensions
13.5 in x 10.25 in x 2.25 in
Dimensions Metric
343 mm x 260 mm x 57 mm
Height
2.25 in
Height Metric
57 mm
Length
13.5 in
Length Metric
343 mm
Weight
1 lb
Weight Metric
0.5 kg
Width
10.25 in
Width Metric
260 mm