HUBBELL POWER SYSTEMS
Image of M445578 Fuse Puller for 1.5 to 2 in (38 to 50 mm) fuses
Image of M445578 Fuse Puller for 1.5 to 2 in (38 to 50 mm) fuses
Buy America(n) Qualified

Fuse Puller for 1.5 to 2 in (38 to 50 mm) fuses

Brand: Chance Lineman Tools & Equipment

Catalog ID: M445578

The Fuse Puller may be preset to any position desired and locked there by tightening the wing nut. A spring assembly also permits the tool to be preset without locking, so that it will align with the fuse during the pulling operation. The Fuse Puller is opened and closed by turning the pole. Its jaws are plastisol covered.

  • For 1.5 in to 2.5 in (38 mm to 63 mm) fuses
  • May be preset and locked to any desired position
  • Spring assembly permits the tool to be preset without locking
  • Jaws are plastisol covered

Product details

General

Catalog Number

M445578

Style

Fuse Puller; 1.5" (38 mm) to 2.5" (63 mm) Fuses

UPC

096359047735

Dimensions

Weight

2.575 lb

WeightMetric

1.2 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

288

Resources and downloads

Specifications