HUBBELL POWER SYSTEMS
Image of T710211T Fuseholder Replacement

Fuseholder Replacement

Brand: Chance

Catalog ID: T710211T

Fuseholder Replacement

  • Fuse Holder 27kV 100A 8 KAIC Asym Interrupt Rating
  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material

General

Catalog Number

T710211T

Type

Cutout

UPC

096359242116

Dimensions

Dimensions

11.50 in x 6.00 in x 3.50 in

Height

3.5 in

Length

11.5 in

Weight

3 lb

Width

6 in

Logistics

Pallet Quantity

240