
Brand: Hubbell Power Systems
Catalog ID: PSC730CB300
Catalog Number
PSC730CB300
Material
Galvanized Steel
UPC
096359653851
Dimensions
60.000 in x 44.000 in x 8.750 in
Height
8.75 in
Length
60 in
Weight
47 lb
Width
44 in
Pallet Quantity
21
Standard Package
1