HUBBELL POWER SYSTEMS
Image of PSC730CB3 Galvanized Steel Coil Bracket 33" X 26"
* Representative image
Image of PSC730CB3 Galvanized Steel Coil Bracket 33" X 26"
Image of PSC730CB3 Galvanized Steel Coil Bracket 33" X 26"
Buy America(n) Qualified

Galvanized Steel Coil Bracket 33" X 26"

Brand: Hubbell Power Systems

Catalog ID: PSC730CB3

Galvanized Steel Coil Bracket 33" X 26"

  • For use with Hubbell and other manufacturers fiber splice closures
  • Supports splice closure and holds extra lengths of ADSS cable
  • 150’ approx. storage capacity (2 x 75’ cables)
  • Can band or bolt to wood poles or steel monopoles (hardware not included)

Product details

General

Catalog Number

PSC730CB3

Material

Galvanized Steel

UPC

096359645337

Dimensions

Dimensions

33.000 in x 26.000 in x 7.980 in

Height

7.98 in

Length

33 in

Weight

25.5 lb

Width

26 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

10

Standard Package

1

Resources and downloads

Specifications

Sales Drawings