HUBBELL POWER SYSTEMS
Image of PSC730CB Galvanzied Steel Coil Bracket 60" X 44"
Buy America(n) Qualified

Galvanzied Steel Coil Bracket 60" X 44"

Brand: Hubbell Power Systems

Catalog ID: PSC730CB

Galvanzied Steel Coil Bracket 60" X 44"

  • For use with Hubbell and other manufacturers fiber splice closures
  • Supports splice closure and holds extra lengths of OPGW or ADSS cable
  • 300’ approx. storage capacity (2 x 150’ cables)
  • Three-piece bolted design requires less storage space and allows small parcel shipment
  • Can band or bolt to wood poles or steel monopoles (hardware not included)

General

Catalog Number

PSC730CB

Material

Galvanized Steel

UPC

096359640066

Dimensions

Dimensions

60.000 in x 16.260 in x 3.553 in

Height

3.553 in

Length

60 in

Weight

35 lb

Width

16.26 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

21

Standard Package

1