HUBBELL POWER SYSTEMS
Image of PCN14146 Glass Bell Suspension, 30000 lb

Glass Bell Suspension, 30000 lb

Brand: OHIO BRASS

Catalog ID: PCN14146

5-3/4" x 10" Glass Bell Suspension w/ Zinc Sleeve.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Toughened glass insulator
  • Full range of ANSI or CSA class insulators

General

Application

Glass Bell Suspension

Break Strength

45 N·m (400 lb·in)

Catalog Number

PCN14146

Fitting - Ground/Base

52-5-H Socket

Fitting - Live Line End

52-5-H Ball

Material

Glass

Material - End Fitting

Galvanized Steel

Strength Rating - Ultimate

30000 lb

UPC

096359807445

Dimensions

Diameter - Bell

255 mm (10")

Height

5.75 in

Weight

9 lb

Electrical Ratings

Creep and Leakage Distance

320 mm (12-5/8")

Critical Impulse Flashover (CIFO) - Negative

130 kV

Critical Impulse Flashover (CIFO) - Positive

125 kV

Flashover Voltage - 60 Hz Dry

80 kV

Flashover Voltage - 60 Hz Wet

50 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Break Strength

45 N·m (400 lb·in)

Strength Rating - Ultimate

30000 lb

Logistics

Pallet Quantity

90

Standard Package

6