HUBBELL POWER SYSTEMS
Image of PCN180146 Glass Bell Suspension, 40000 lb CSA
Image of PCN180146 Glass Bell Suspension, 40000 lb CSA
play

Glass Bell Suspension, 40000 lb CSA

Brand: OHIO BRASS

Catalog ID: PCN180146

5-3/4" x 11" Glass Bell Suspension.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Toughened glass insulator
  • Full range of ANSI or CSA class insulators

Product details

General

Application

Glass Bell Suspension

Break Strength

48 N·m (400 lb·in)

Catalog Number

PCN180146

Fitting - Ground/Base

CS-8 Socket

Fitting - Live Line End

CS-8 Ball

Material

Glass

Material - End Fitting

Galvanized Steel

Strength Rating - Ultimate

40000 lb

UPC

096359807575

Dimensions

Diameter - Bell

280 mm (11")

Height

5.75 in

Weight

14.1 lb

Electrical Ratings

Creep and Leakage Distance

380 mm (15")

Critical Impulse Flashover (CIFO) - Negative

130 kV

Critical Impulse Flashover (CIFO) - Positive

125 kV

Flashover Voltage - 60 Hz Dry

80 kV

Flashover Voltage - 60 Hz Wet

50 kV

Certifications And Compliance

Industry Standard(s)

CSA

Logistics

Pallet Quantity

90

Standard Package

6

Resources and downloads

Media

Videos

play
Ohio Brass SGD Glass Insulator