Brand: OHIO BRASS
Catalog ID: PSN12146
Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.
Application
Glass Bell Suspension
Break Strength
45 N·m (400 lb·in)
Catalog Number
PSN12146
Fitting - Ground/Base
52-5-L Socket
Fitting - Live Line End
52-5-L Ball
Material
Glass
Material - End Fitting
Galvanized Steel
Strength Rating - Ultimate
25000 lb
UPC
096359621102
Diameter - Bell
10" (255 mm)
Height
5.75 in
Weight
8.6 lb
Creep and Leakage Distance
12.62 (320 mm)
Critical Impulse Flashover (CIFO) - Negative
130 kV
Critical Impulse Flashover (CIFO) - Positive
125 kV
Flashover Voltage - 60 Hz Dry
80 kV
Flashover Voltage - 60 Hz Wet
50 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
ANSI C.29.2.B
Pallet Quantity
90
Standard Package
6