HUBBELL POWER SYSTEMS
Image of PSN160146DC Glass Bell Suspension w/ Zinc Sleeve, 36000 lb

Glass Bell Suspension w/ Zinc Sleeve, 36000 lb

Brand: OHIO BRASS

Catalog ID: PSN160146DC

5-3/4" x 11" Glass Bell Suspension w/ Zinc Sleeve.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Dielectric made of toughened glass, hot-dip galvanized ductile iron cap and forged steel pin, stainless steel split pin for coupling of units
  • Easy inspection and mechanical reliability
  • High thermal and mechanical resistance
  • Reduced aging
  • High dielectric resistance and homogenous potential distribution

General

Application

Glass Bell Suspension

Break Strength

45 N·m (400 lb·in)

Catalog Number

PSN160146DC

Fitting - Ground/Base

52-8-L Socket

Fitting - Live Line End

52-8-L Ball

Material

Glass

Material - End Fitting

Galvanized Steel w/ Zinc Sleeve

Strength Rating - Ultimate

36000 lb

UPC

096359807025

Dimensions

Diameter - Bell

11" (280 mm)

Height

5.75 in

Weight

14.1 lb

Electrical Ratings

Creep and Leakage Distance

15" (381 mm)

Critical Impulse Flashover (CIFO) - Negative

130 kV

Critical Impulse Flashover (CIFO) - Positive

125 kV

Flashover Voltage - 60 Hz Dry

80 kV

Flashover Voltage - 60 Hz Wet

50 kV

Certifications And Compliance

Industry Standard(s)

ANSI C.29.2.B

Force Related

Break Strength

45 N·m (400 lb·in)

Strength Rating - Ultimate

36000 lb

Logistics

Pallet Quantity

90

Standard Package

6