HUBBELL POWER SYSTEMS
Image of PSCGLP10GN8 Glove Protector 10 in Goatskin Nylon Strap, Size 8-8H
Image of PSCGLP10GN8 Glove Protector 10 in Goatskin Nylon Strap, Size 8-8H
play
CHANCEĀ® - Low Voltage Rubber Gloves

Glove Protector 10 in Goatskin Nylon Strap, Size 8-8H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP10GN8

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 8-8H

  • Made from goat skin
  • 10" length
  • dual sized for 8 and 8H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP10GN8

Color

Cream GoatSkin

Material

Goatskin

Product Type

Leather Gloves

Size

8

Style

Leather Protector Gloves

UPC

096359529248

Dimensions

Length

10 in

Size

8

Weight

0.2 lb

Weight Metric

0.1 kg

Width

8 in

Logistics

Carton Quantity

6