HUBBELL POWER SYSTEMS
Image of PSCGLP10GN9 Glove Protector 10 in Goatskin Nylon Strap, Size 9-9H
Image of PSCGLP10GN9 Glove Protector 10 in Goatskin Nylon Strap, Size 9-9H
play
CHANCEĀ® - Low Voltage Rubber Gloves

Glove Protector 10 in Goatskin Nylon Strap, Size 9-9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP10GN9

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 9-9H

  • Made from goat skin
  • 10" length
  • dual sized for 9 and 9H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP10GN9

Color

Cream GoatSkin

Material

Goatskin

Product Type

Leather Gloves

Size

9

Style

Leather Protector Gloves

UPC

096359529255

Dimensions

Length

10 in

Size

9

Weight

0.2 lb

Weight Metric

0.1 kg

Width

9 in

Logistics

Carton Quantity

6