HUBBELL POWER SYSTEMS
Image of PSCGLP12CN10 Glove Protector 12 in Cowhide Nylon Strap Size 10-10H

Glove Protector 12 in Cowhide Nylon Strap Size 10-10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP12CN10

Glove Protector 12IN COWHIDE NYLON STRAP SIZE 10-10H

  • Made from Cowhide
  • 12" length
  • dual sized for 10 and 10H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP12CN10

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Size

10

Style

Leather Protector Gloves

UPC

096359514619

Dimensions

Length

12 in

Size

10

Weight

0.53 lb

Width

10 in

Logistics

Carton Quantity

6

Pallet Quantity

1080