Brand: CHANCE Lineman Grade Tools
Catalog ID: PSCGLP12CN11
Catalog Number
PSCGLP12CN11
Color
Cream Cowhide Orange Cuff
Material
Cowhide
Product Type
Leather Gloves
Size
11
Style
Leather Protector Gloves
UPC
096359514626
Length
12 in
Weight
0.6 lb
Weight Metric
0.2 kg
Width
11 in
Carton Quantity
6