HUBBELL POWER SYSTEMS
Image of PSCGLP12CN9 Glove Protector 12 in Cowhide Nylon Strap Size 9-9H
Image of PSCGLP12CN9 Glove Protector 12 in Cowhide Nylon Strap Size 9-9H

Glove Protector 12 in Cowhide Nylon Strap Size 9-9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP12CN9

Glove Protector 12IN COWHIDE NYLON STRAP SIZE 9-9H

  • Made from Cowhide
  • 12" length
  • dual sized for 9 and 9H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP12CN9

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Product Type

Leather Gloves

Size

9

Style

Leather Protector Gloves

UPC

096359514640

Dimensions

Length

12 in

Size

9

Weight

0.4 lb

Weight Metric

0.1 kg

Width

9 in

Logistics

Carton Quantity

6