HUBBELL POWER SYSTEMS
Glove Protector 13 in Goatskin Nylon Strap, Size 10-10H
Image of PSCGLP13GN10 Glove Protector 13 in Goatskin Nylon Strap, Size 10-10H
Image of PSCGLP13GN10 Glove Protector 13 in Goatskin Nylon Strap, Size 10-10H
play
CHANCEĀ® - Low Voltage Rubber Gloves

Glove Protector 13 in Goatskin Nylon Strap, Size 10-10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP13GN10

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 10-10H

  • Made from goat skin
  • 13" length
  • dual sized for size 10 and 10H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP13GN10

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Product Type

Leather Gloves

Size

10

Style

Leather Protector Gloves

UPC

096359529316

Dimensions

Length

13 in

Size

10

Weight

0.4 lb

Weight Metric

0.1 kg

Width

10 in

Logistics

Carton Quantity

6