HUBBELL POWER SYSTEMS
Image of PSCGLP13GN12 Glove Protector 13 in Goatskin Nylon Strap, Size 12

Glove Protector 13 in Goatskin Nylon Strap, Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP13GN12

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 12

  • Made from goat skin
  • 13" length
  • dual sized for size 12 and 12H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP13GN12

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Size

12

Style

Leather Protector Gloves

UPC

096359529613

Dimensions

Length

13 in

Size

12

Weight

0.7 lb

Width

12 in

Logistics

Carton Quantity

6