HUBBELL POWER SYSTEMS
Image of PSCGLP13GN9 Glove Protector 13 in Goatskin Nylon Strap, Size 9-9H
Image of PSCGLP13GN9 Glove Protector 13 in Goatskin Nylon Strap, Size 9-9H
play
CHANCEĀ® - Low Voltage Rubber Gloves

Glove Protector 13 in Goatskin Nylon Strap, Size 9-9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP13GN9

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 9-9H

  • Made from goat skin
  • 13" length
  • dual sized for 9 and 9H low voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP13GN9

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Product Type

Leather Gloves

Size

9

Style

Leather Protector Gloves

UPC

096359529309

Dimensions

Length

13 in

Size

9

Weight

0.2 lb

Weight Metric

0.1 kg

Width

9 in

Logistics

Carton Quantity

6