HUBBELL POWER SYSTEMS
Image of PSCGLP14CN10 Glove Protector 14 in cowhide Nylon Strap Size 10-10H
* Representative image
Image of PSCGLP14CN10 Glove Protector 14 in cowhide Nylon Strap Size 10-10H

Glove Protector 14 in cowhide Nylon Strap Size 10-10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP14CN10

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 10-10H

  • Made from Cowhide
  • 14" length
  • dual sized for 10 and 10H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP14CN10

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Size

10

Style

Leather Protector Gloves

UPC

096359528494

Dimensions

Length

14 in

Weight

0.68 lb

Width

10 in

Logistics

Carton Quantity

6

Pallet Quantity

192

Resources and downloads