HUBBELL POWER SYSTEMS
Image of PSCGLP14CN12 Glove Protector 14 in Cowhide Nylon Strap Size 12

Glove Protector 14 in Cowhide Nylon Strap Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP14CN12

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 12

  • Made from Cowhide
  • 14" length
  • dual sized for 12 and 12H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP14CN12

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Size

12

Style

Leather Protector Gloves

UPC

096359529378

Dimensions

Length

14 in

Size

12

Weight

0.9 lb

Width

12 in

Logistics

Carton Quantity

6