HUBBELL POWER SYSTEMS
Image of PSCGLP15CN9 Glove Protector 15 in Cowhide Nylon Strap Size 9-9H

Glove Protector 15 in Cowhide Nylon Strap Size 9-9H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLP15CN9

Glove Protector 15IN COWHIDE NYLON STRAP SIZE 9-9H

  • Made from Cowhide
  • 15" length
  • dual sized for 9 and 9H high voltage rubber gloves
  • Nylon Strap

General

Catalog Number

PSCGLP15CN9

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Size

9

Style

Leather Protector Gloves

UPC

096359529392

Dimensions

Length

15 in

Size

9

Weight

0.9 lb

Width

9 in

Logistics

Carton Quantity

6