

Brand: CHANCE Lineman Grade Tools
Catalog ID: T4012265
Catalog Number
T4012265
Style
Two Pole Strain Carrier - Accessories
UPC
096359329114
Dimensions
8 in x 5 in x 3 in
Dimensions Metric
203 mm x 127 mm x 76 mm
Height
3 in
Height Metric
76 mm
Length
8 in
Length Metric
203 mm
Weight
0.5 lb
Weight Metric
0.2 kg
Width
5 in
Width Metric
127 mm
Buy America(n) Qualified
Contact Manufacturer