HUBBELL POWER SYSTEMS
Image of T6002364 Grade 5 Long Grounding Ball Stud 1in. (25mm)
Image of T6002364 Grade 5 Long Grounding Ball Stud 1in. (25mm)
play
play

Grade 5 Long Grounding Ball Stud 1in. (25mm)

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6002364

Grade 5 Long Grounding Ball Stud 1in. (25mm)

  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • For use with 1in. (25mm) ball stud clamps
  • 3in. nominal shank length
  • 7in. overall length
  • 2-3/4in. threaded shank with 1/2in.-13 UNC
  • Tin plated

Product details

General

Bolt Installation Torque (Recommended)

25 ft-lbs

Catalog Number

T6002364

UPC

096359061762

Dimensions

Length

7 in

Weight

0.784 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding