HUBBELL POWER SYSTEMS
Image of EEL0500075050Y Grey EEL-0.500 min / 0.750 max
*Representative image
Image of EEL0500075050Y Grey EEL-0.500 min / 0.750 max
Buy America(n) Qualified

Grey EEL-0.500 min / 0.750 max

Brand: Reliaguard

Catalog ID: EEL0500075050Y

GreyEEL-0.500 min / 0.750 max conductor cover

GreyEEL silicone conductor cover used in conjuction with wildlife guards to extend coverage. Also used as conductor and bus cover to provide phase to phase and phase to ground protection.

  • Silicone formulation
  • rated 20kV phase to ground
  • large overlap
  • EEL slider tool included

General

Application

Protective cover for conductors

Catalog Number

EEL0500075050Y

Color

Grey

Material - Body

Silicone

Product Category

Wildlife Protectors

UPC

096359731825

Dimensions

Diameter

0.75 in

Length

50 ft

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

1

Pallet Quantity

1000