HUBBELL POWER SYSTEMS
Image of EEL1000125050Y Grey EEL-1.000 min / 1.250 max

Grey EEL-1.000 min / 1.250 max

Brand: Reliaguard

Catalog ID: EEL1000125050Y

GreyEEL-1.000 min / 1.250 max conductor cover

GreyEEL silicone conductor cover used in conjuction with wildlife guards to extend coverage. Also used as conductor and bus cover to provide phase to phase and phase to ground protection.

  • Silicone formulation
  • rated 20kV phase to ground
  • large overlap
  • EEL slider tool included

General

Application

Protective cover for conductors

Catalog Number

EEL1000125050Y

Color

Grey

Material - Body

Silicone

Product Category

Wildlife Protectors

UPC

096359731849

Dimensions

Diameter

1.25 in

Length

50 ft

Logistics

Carton Quantity

1