HUBBELL POWER SYSTEMS
Grillage, Galvanized Steel Pole Base, 8 helical piles
Image of C1102041 Grillage, Galvanized Steel Pole Base, 8 helical piles

Grillage, Galvanized Steel Pole Base, 8 helical piles

Brand: Chance

Catalog ID: C1102041

Steel pole grillage base 8 helical pile, standard design 500 - 800 ft-kip. Galvanized

Grillages are used to attach helical piles to structure bases or tower legs. Grillages can be designed to fit various possible combinations of piles and structure designs. Please contact factory for additional information about specific projects.

  • Pre-engineered, power-installed
  • Lower project costs
  • No advance site preparation, excavation or concrete required
  • Install and set tower in all types of weather
  • Removes the need to excavate the soil
  • Eliminates the need for expensive casings used with drilled shafts
  • Grillage assembly available for 3-12 helical piles
  • Non-shrink grout to fill void between helical pile and grillage hollow structural steel
  • Grillage intended to be used with 3.5” and 4.5” diameter helical pipe piles
  • Galvanized
  • Contact factory for additional information about specific projects.
  • Hardware to connect to piles sold separately.

General

Catalog Number

C1102041

Coating

Galvanized, ASTM A-123

Dimensions

Dimensions

74 in x 74 in x 24 in

Height

24 in

Length

74 in

Weight

2200 lb

Width

74 in