HUBBELL POWER SYSTEMS
Image of C4030291 Grip-All 4 ft (1.2 m)
* Representative image
Image of C4030291 Grip-All 4 ft (1.2 m)
Buy America(n) Qualified

Grip-All 4 ft (1.2 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4030291

GRIPALL - 4FT 9IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on the Epoxiglas ™ pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

Product details

General

Catalog Number

C4030291

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

Standard

UPC

096359018032

Dimensions

Dimension - L Length Overall mm

1.4 m

Dimension - Length Overall inch

57 in

Dimensions

60 in x 5 in x 5 in

Dimensions Metric

152.4 mm x 12.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

60 in

Length Metric

152.4 mm

Weight

5.7 lb

WeightMetric

2.6 kg

Width

5 in

WidthMetric

12.7 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads