HUBBELL POWER SYSTEMS
Image of C4030299A Grip-All Hinged 12 ft (3.6 m) with Universal Head

Grip-All Hinged 12 ft (3.6 m) with Universal Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030299A

GRIPALL -HINGED - 12FT 8IN -W/ UNIVERSAL, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • Operating mechanism incorporates a sliding hand grip that opens and retracts the hook
  • 6.75 inches (171 mm) of head travel)
  • All insulated parts are extenally mounted for ease of care and maintenance, no field stripping needed
  • Stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch

General

Catalog Number

C4030299A

EU RoHS Indicator

No

Style

Hinged

UPC

096359018223

Dimensions

Dimensions

150 in x 7.25 in x 7.25 in

Dimensions Metric

3810 mm x 184 mm x 184 mm

Height

7.25 in

Height Metric

184 mm

Length

150 in

Length Metric

3810 mm

Weight

16.5 lb

Weight Metric

7.5 kg

Width

7.25 in

Width Metric

184 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No