MI LISTA
HUBBELL POWER SYSTEMS
Image of C4030296 Grip-All Hinged 6 ft (1.8 m)
Calificado Buy America(n)

Grip-All Hinged 6 ft (1.8 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4030296

The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control “finger” on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a “shotgun,” the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on theEpoxiglas® pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on theEpoxiglas® pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

General

Catalog Number

C4030296

Storage Bag Included?

P643-2 (Bag not included. Must be ordered separately.)

Style

Hinged

UPC

096359018155

Dimensiones

Dimension - L Length Overall mm

1.4 m

Dimension - Length Overall inch

77 in

Dimensions

78 in x 7.25 in x 7.25 in

Dimensions Metric

198.1 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

78 in

Length Metric

198.1 mm

Weight

8 lb

WeightMetric

3.6 kg

Width

7.25 in

WidthMetric

18.4 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Pallet Quantity

40