Grip-All Telescoping 5 ft 11 in to 8 ft 4 in (1.8 to 2.5 m) with Universal Head
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4033060
GRIPALL-TELESCOPING 5FT10.5IN-8FT 3.75IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on theEpoxiglas® pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.
Tested per OSHA & ASTM F711
Available in two sizes, each readily locks at variable working lengths
Design features rotating coupler and an engineered positive-lock button with safety stop to keep sections from parting or hook releasing while in use
Mechanism locks sections into a solid, rattle-free tool
Black head makes it obvious head is not included in minimum approach distance
Can replace several conventional clampsticks
Allows linemen to adhere to safe-working distances and positioning needs, with fewer sticks
Reduces the number of clampsticks required on a line truck, saving limited storage space
Engineered interface between sections ensure tool retracts with full control
Close fit helps keep out dirt and moisture
Top section is made with foam-centerEpoxiglas® insulated pole
Functions of this telescoping style are identical to fixed-length style
All controls can be easily accessed while wearing gloves
Easy to disassemble, stick must be kept clean and dry inside to ensure long life