HUBBELL POWER SYSTEMS
Image of C6001732 Ground Clamp - All Angle I-B-5 2.88 in (73 mm) Jaw Opening

Ground Clamp - All Angle I-B-5 2.88 in (73 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001732

All-Angle.

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

General

Catalog Number

C6001732

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359023852

Dimensions

Dimensions

11.89 in x 6.25 in x 3.75 in

Height

3.75 in

Jaw Opening Size - Maximum

2.88 in

Jaw Opening Size - Minimum

.258 in

Length

11.89 in

Weight

3.332 lb

Width

6.25 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

IEC Compliant

35 kA

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

150