HUBBELL POWER SYSTEMS
Image of T6001693 Ground Clamp - All Angle I-B-5 2.88 in (73 mm) Jaw Opening

Ground Clamp - All Angle I-B-5 2.88 in (73 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6001693

All-Angle.

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

General

Catalog Number

T6001693

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359247395

Dimensions

Jaw Opening Size - Maximum

2.88 in

Jaw Opening Size - Minimum

1.66 in

Weight

3.195 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

5