HUBBELL POWER SYSTEMS
Image of HG422816SJ Ground Clamp - All Angle Mounted 6 ft (1.8 m) II-B-5

Ground Clamp - All Angle Mounted 6 ft (1.8 m) II-B-5

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG422816SJ

GROUND CLAMP - ALL ANGLE, 6FT -II-B-5, All-Angle.

  • All-Angle Grounding Clamps
  • Aluminum Bodies with Serrated Jaws
  • For installation ease, jaws pivot 75° left or right.
  • Tapped for 5⁄8-11 UNC threaded ferrule

General

Catalog Number

HG422816SJ

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Hotstick

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359038771

Dimensions

Jaw Opening Size - Maximum

2.88 in

Jaw Opening Size - Minimum

.258 in

Length

6 in

Weight

5.145 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

EU RoHS Indicator

No

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb