HUBBELL POWER SYSTEMS
Image of C6002100 Ground Clamp - Ball-Socket I-5 - 1 in (25 mm)

Ground Clamp - Ball-Socket I-5 - 1 in (25 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002100

For restricted-space applications and as a truck-grounding system, this compact design delivers a high-current rating usually associated with only larges. It applies to a wide range of switching equipment, including:Industrial metalclad gear,Substations — indoors and out,Distribution — overhead and underground.For trucks, a ball stud permanently mounts on each body. Two styles and two ball-stud lengths adapt to many applications. bodies and eyescrews are a bronze alloy.

  • Ball-stud ground clamp for 1" (25mm) ball-studs
  • Drilled for 5/8"-11 UNC threaded ferrule
  • Rated 43kA for 15 cycles and 30kA for 30 cycles
  • Eye-screw for use with grip-all clamp-sticks

General

Catalog Number

C6002100

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Material

Bronze

Material Type

Bronze

Terminal Connection Type

Drilled Terminal

Thread Type

Threaded

UPC

096359244103

Dimensions

Weight

0.9 lb

Weight Metric

0.4 kg

Electrical Ratings

Amperage Rating

43000 A

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

2400