HUBBELL POWER SYSTEMS
Image of T6002320 Ground Clamp - Ball- Socket III-5 - 1 in (25 mm)

Ground Clamp - Ball- Socket III-5 - 1 in (25 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6002320

For restricted-space applications and as a truck-grounding system, this compact design delivers a high-current rating usually associated with only larges. It applies to a wide range of switching equipment, including:Industrial metalclad gear,Substations — indoors and out,Distribution — overhead and underground.For trucks, a ball stud permanently mounts on each body. Two styles and two ball-stud lengths adapt to many applications. bodies and eyescrews are a bronze alloy.

  • Ball-stud ground clamp for 1" (25mm) ball-studs
  • Tapped for 5/8"-11 UNC threaded ferrule
  • Rated 43kA for 15 cycles and 30kA for 30 cycles
  • T-Handle for installing on ground connection with rubber insulating gloves

General

Catalog Number

T6002320

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

T-Handle

Material

Bronze

Material Type

Bronze

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

UPC

096359235422

Dimensions

Thread Size

5/8-11 UNC

Weight

1.47 lb

Electrical Ratings

Amperage Rating

43000 A

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb