HUBBELL POWER SYSTEMS
Image of PSC6003412 Ground Clamp, C-Type, 5H

Ground Clamp, C-Type, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003412

C-Type Grounding Clamp with eye screw, serrated jaw, 2" jaw opening, drilled ferrule hole, UNSHROUDED FERRULES ONLY, ASTM F855 Grade 5H

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003412

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Type

Rated Stud

Torque Rating

250 in-lbs

UPC

096359453154

Dimensions

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

.162 in

Weight

1.75 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

EU RoHS Indicator

No

Fault Current - ASTM Grade

Grade 5H

IEC Compliant

35 kA

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

15

Pallet Quantity

450