HUBBELL POWER SYSTEMS
Image of T6003011 Ground Clamp, C-Type, 6H

Ground Clamp, C-Type, 6H

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003011

6H C-Type Ground Clamp with eye screw, smooth jaw, ASTM Grade 6H, threaded ferrule hole, 2" jaw opening

  • Grade 6H Rated
  • Rated 55kA with X/R = 30
  • First cycle current peak = 148kA
  • Last cycle current peak = 82kA
  • Test duration = 15 cycles

General

Catalog Number

T6003011

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Jaw Type

Smooth Jaws

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359372035

Dimensions

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

0.162 in

Weight

1.75 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

55000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

EU RoHS Indicator

No

Fault Current - ASTM Grade

6H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

720