HUBBELL POWER SYSTEMS
Ground Clamp - C-Type I-Class A-Grade 2- 0.814 in (20 mm) Jaw Opening
Image of T6000790 Ground Clamp - C-Type I-Class A-Grade 2- 0.814 in (20 mm) Jaw Opening

Ground Clamp - C-Type I-Class A-Grade 2- 0.814 in (20 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000790

Ground Clamp - C-Type I-Class A-Grade 2- 0.814" Jaw Opening

  • C-Type Ground ClampContinuous Current 250A
  • Fault Current 21kA for 15 cycles or 15kA for 30 cycles
  • Main Line Range Max. 477 kcmil ACSR (0.814")
  • Main Line Range Min. #6 Sol. CU (0.162in.)
  • Jumper Range Max. 1/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 2
  • Jaws Smooth
  • Ferrule Plain-Plug
  • Includes bronze T-handle/eye screw

General

Catalog Number

T6000790

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew/T-Handle

Jaw Type

Smooth Jaws

Material

Bronze

Terminal Connection Type

Drilled Terminal

Thread Type

Threaded

Torque Rating

200 in-lbs

UPC

096359061168

Dimensions

Jaw Opening Size - Maximum

.814 in

Jaw Opening Size - Minimum

.162 in

Weight

1.372 lb

Electrical Ratings

Current Rating

250 A

Fault Current - 15 Cycles

21000 A

Fault Current - 30 Cycles

15000 A

Grounding Wire Capacity Maximum

1/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 2

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb