HUBBELL POWER SYSTEMS
Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998 in (25 mm) Jaw Opening
Image of C6001754 Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998 in (25 mm) Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998 in (25 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001754

Ground Clamp, C-Type, Type I-Class A-Grade 3, 0.998" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 350A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 750kcmil str. CU or 636kcmil ACSR (0.998")
  • Main Line Range Min. #8 Sol. CU (0.128")
  • Jumper Range Max. 2/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3
  • Jaws Smooth
  • Ferrule Threaded

General

Catalog Number

C6001754

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359023913

Dimensions

Jaw Opening Size - Maximum

.998 in

Jaw Opening Size - Minimum

.128 in

Thread Size

5/8-11 UNC

Weight

0.98 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 3

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

750