HUBBELL POWER SYSTEMS
Image of PSC6003696 Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening
Image of PSC6003696 Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening
Image of PSC6003696 Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening
Image of PSC6003696 Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening
+3
Image of PSC6003696 Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003696

Ground Clamp, C-Type, Type I-Class A-Grade 3H/Grade 5, 0.8in. Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 300A
  • Grade 3H Fault Current Rating 31kA, X/R=30
  • Grade 5 Fault Current Rating 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 0.8"
  • Main Line Range Min. 0.162"
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 3H
  • Jaws Smooth
  • Ferrule Threaded

Product details

General

Catalog Number

PSC6003696

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Material

Aluminum

UPC

096359719267

Dimensions

Weight

1 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Logistics

Carton Quantity

30

Pallet Quantity

1440

Standard Package

1

Resources and downloads