HUBBELL POWER SYSTEMS
Image of C6002281 Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening
Image of C6002281 Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening
Buy America(n) Qualified

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002281

Ground Clamp, C-Type, Type I-Class A-Grade 5, 2.0" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 2" O.D. Bus
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 5
  • Jaws Smooth
  • Ferrule Plain-Plug

Product details

General

Catalog Number

C6002281

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359024408

Dimensions

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

.162 in

Weight

2.695 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

450

Resources and downloads

Specifications