HUBBELL POWER SYSTEMS
Image of C6000375 Ground Clamp, C-Type, Type I-Class B-ASTM Grade 7, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening
Buy America(n) Qualified

Ground Clamp, C-Type, Type I-Class B-ASTM Grade 7, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000375

Ground Clamp, C-Type, Type I-Class B-ASTM Grade 7, IEC Rating 35kA (15 Cycles), 2.5" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 70kA for 15 cycles using twin-grounding cables or 50kA for 30 cycles using twin-grounding cables
  • Main Line Range Max. 3" O.D. Bus
  • Main Line Range Min. 0.50" Bus
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 7
  • IEC Rating 35kA (15 Cycles)
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Catalog Number

C6000375

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Dual Drilled Terminals

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

300 in-lbs

UPC

096359023371

Dimensions

Jaw Opening Size - Maximum

3 in

Jaw Opening Size - Minimum

.5 in

Weight

2.695 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

74000 A

Fault Current - 30 Cycles

54000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 7

IEC Compliant

35 kA

Logistics

Pallet Quantity

128

Resources and downloads

Specifications