HUBBELL POWER SYSTEMS
Image of PST6003426 Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief
Image of PST6003426 Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief

Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST6003426

Ground Clamp - C-Type, Type I-Class B-Grade 5H, IEC Rating 35kA (15 Cycles), 2" Jaw Opening, Hex Screws for Strain Relief

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current Rating 47kA, X/R=30
  • Main Line Range Max. 2" O.D. Bus
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5H
  • IEC Rating 35kA (15 Cycles)
  • Jaws Serrated
  • Ferrule Threaded - Unshrouded Only
  • Hex Screws for Strain Relief

Product details

General

Catalog Number

PST6003426

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

UPC

096359453260

Dimensions

Dimensions

12.41 in x 7 in x 2.48 in

Height

2.48 in

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

.162 in

Length

12.41 in

Weight

1.75 lb

Width

7 in

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 5

Logistics

Carton Quantity

15

Pallet Quantity

450

Resources and downloads

Specifications