HUBBELL POWER SYSTEMS
Image of PSC6003700 Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88 in (73 mm) Jaw Opening

Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88 in (73 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003700

Ground Clamp, C-Type, Type I-Class B-Grade 6H, 2.88in. Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current Rating 55kA, X/R=30
  • Main Line Range Max. 2.88"
  • Main Line Range Min. 0.625"
  • Grounding Cable 4/0+
  • ASTM Type I, Class B, Grade 6H
  • Jaws Serrated
  • Ferrule Threaded

General

Bus Size Maximum

2.5 in

Catalog Number

PSC6003700

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Material

Aluminum

UPC

096359720805

Dimensions

Bus Size Maximum

2.5 in

Weight

3.1 lb

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Standard Package

1