HUBBELL POWER SYSTEMS
Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0 in (50 mm) Jaw Opening or 35mm Ball Stud
Image of PSC6003588 Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0 in (50 mm) Jaw Opening or 35mm Ball Stud

Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0 in (50 mm) Jaw Opening or 35mm Ball Stud

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003588

Ground Clamp, C-Type Universal, Type I-Class A-Grade 7H, 2.0in. Jaw Opening or 35mm Ball Stud

  • C-Type Ground Clamp
  • Continuous Current 550A
  • Fault Current Rating 68kA, X/R=30
  • Main Line Range Max. 2.0" or 35mm Ball Stud
  • Main Line Range Min. 0.5" or 35mm Ball Stud"
  • Grounding Cable 350MCM
  • ASTM Type I, Class A, Grade 7H
  • Jaws Smooth
  • Ferrule Threaded

General

Catalog Number

PSC6003588

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359698753

Dimensions

Weight

5.6 lb

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

5

Pallet Quantity

150

Standard Package

1