HUBBELL POWER SYSTEMS
Image of T6003009 Ground Clamp, Flat-Face, Drilled T-Handle, ASTM Grade 5
Image of T6003009 Ground Clamp, Flat-Face, Drilled T-Handle, ASTM Grade 5

Ground Clamp, Flat-Face, Drilled T-Handle, ASTM Grade 5

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6003009

Ground Clamp, Flat Face, Fine-Threaded T-Handle, drilled for threaded ferrule, ASTM Grade 5

  • Flat Face Ground Clamp
  • Continuous Current 400A
  • Grade 5 Fault Current Rating 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5" Angles and 1.5" Flats
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type III, Class B, Grade
  • Jaws Serrated
  • Ferrule Threaded

Product details

General

Catalog Number

T6003009

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb (set screws finger tight)

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359372028

Dimensions

Dimensions

8.7 in x 5 in x 2.75 in

Height

2.75 in

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

0.125 in

Length

8.7 in

Weight

2 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Fault Current - ASTM Grade

5

Industry Standard(s)

ASTM

Resources and downloads

Specifications