HUBBELL POWER SYSTEMS
Image of T6003195 Ground Clamp, Flat-Face, T-Handle, ASTM Grade 5

Ground Clamp, Flat-Face, T-Handle, ASTM Grade 5

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003195

Ground Clamp, Flat Face, T-Handle, tapped for threaded terminal, ASTM Grade 5

  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles, 30kA for 30 cycles
  • Main Line Range Max. 1.5 inch Angles or Flat
  • Main Line Range Min. 1/8 inch
  • Jumper Range Max. 4/0 Grd. Cable with Threaded Stud
  • Jumper Range Min. #2 Grd. Cable with Threaded Stud
  • ASTM Type III, Class B, Grade 5
  • Serrated Jaws

General

Catalog Number

T6003195

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359453314

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

0.125 in

Weight

2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Fault Current - ASTM Grade

5

Industry Standard(s)

ASTM

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Carton Quantity

25